13.4.8.3 Block to Fixed
In Block to Fixed mode, the source address is incremented or decremented throughout the transfer (depending on the SAMODEx setting) while the destination address remains unchanged. This is well-suited for moving a packet of data to be transmitted into the ‘single-word’ transmit buffer of a serial communication peripheral.