13.4.8.1 Fixed to Fixed

Fixed to Fixed mode is set by configuring SAMODE[1:0] and DAMODE[1:0] to ‘00’. In this mode, the source and destination addresses remain the same after each transaction. This mode is suited for One-Shot transfers of a single byte, or word of data, between two fixed addresses.