9.5.1 Special Function Register (SFR) Reset States

Most of the SFRs associated with the dsPIC33A CPU and peripherals are reset to a particular value at a device Reset. This also applies to a Reset due to Run mode WDT time-out, which is treated as a full device Reset by the dsPIC33A CPU and peripherals. Refer to register details of the specific peripheral registers for SFR Reset values.