9.5.2 Configuration Word Register Reset States

All Reset conditions force the Configuration settings to be reloaded. The POR sets all the Configuration Word register locations to a ‘1’ before loading the Configuration settings. For all other Reset conditions, the Configuration Word register locations are not reset prior to being reloaded. This difference in behavior accommodates MCLR assertions during Debug mode without affecting the state of the debug operations.