24.4.1.1 Primary Controller
In an I3C bus, there can be only one Primary Controller device. The device designated as the Primary Controller retains its role at all times, even when it is not the active Controller of the I3C bus. The Primary Controller has the authority for the initial configuration of the bus and all devices, including any legacy I2C devices.