24.4.1.2 Secondary Controller

In I3C, a Target can also hold the role of Secondary Controller by requesting the Primary Controller to become the Active Controller. The Controller role can only be passed after the primary Controller has performed bus initialization. Through the Controller-to-Controller Handoff Procedure, an Active (Primary) Controller hands off the Controller role to the Secondary Controller.