14.5.1.6 Bus Integrating Mode

The CAN FD Protocol integrates to the bus, according to the ISO11898-1:2015 specifications (11 consecutive recessive bits), under the following conditions:

  • Change from Configuration mode to one of the Normal modes or Debug modes.
  • Change from Disable mode to one of the Normal modes.
Figure 14-9. CAN FD Modes of Operation