9.4.3 Comparator
The trip points are provided to the window comparator, which consists of two separate comparators: one intended for OV and the other for UV. With the input voltage source being monitored and divided down for a 0.6 V comparison, each comparator independently indicates its condition upon detection of such a violation. VMxEVENT will indicate whether an OV or UV event occurred, and the source of the event.