This address must be aligned to a RAM word address (word-aligned).
Name:
NVMSRCADR
Offset:
0x3018
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
SRCADR[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
SRCADR[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
SRCADR[7:4]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bits 23:4 – SRCADR[23:4] RAM Base Address
register for Row Programming bits
The address is always on 32-bit
word boundaries.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.