6.2.10 NVM ECC Fault Injection Pointer Register

Name: NVMECCFPTR
Offset: 0x3024

Legend: R = Readable bit; W = Writable bit

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 FLT2LPTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FLT1LPTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – FLT2LPTR[7:0] ECC Fault Injection Bit Pointer 1 bits

ValueDescription
11111111-10001001 No fault injection occurs.
10001000 Fault injection (bit inversion) occurs on bit 136 of ECC bit order.
...
00000001 Fault injection (bit inversion) occurs on bit 1 of ECC bit order.
00000000 Fault injection (bit inversion) occurs on bit 0 of ECC bit order.

Bits 7:0 – FLT1LPTR[7:0] ECC Fault Injection Bit Pointer 2 bits

ValueDescription
11111111-10001001 No fault injection occurs.
10001000 Fault injection (bit inversion) occurs on bit 136 of ECC bit order.
...
00000001 Fault injection (bit inversion) occurs on bit 1 of ECC bit order.
00000000 Fault injection (bit inversion) occurs on bit 0 of ECC bit order.