6.2.12 NVM ECC Error Address Register

Name: NVMECCEADDR
Offset: 0x302C

Legend: R = Readable bit; HC = Hardware Clearable bit; HS = Hardware Settable bit

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 ADDR[23:16]  
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 15141312111098 
 ADDR[15:8]  
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 76543210 
 ADDR[7:4] ADDR[3:0] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCRRRR 
Reset 00000000 

Bits 23:4 – ADDR[23:4] ECC Address of Read Data bits

These bits register the location of the NVM read data when the SEC or DED bit is set in the NVMECCSTAT register.

Bits 3:0 – ADDR[3:0] ECC Address (least significant bits, fixed value 0x0) bits