Jump to main content
6.2.11 NVM ECC Fault Injection Address
Register Name: NVMECCFADDR Offset: 0x3028
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 ADDR[23:16]
Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 ADDR[15:8]
Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 ADDR[7:4]
ADDR[3:0] Access R/W R/W R/W R/W R R R R Reset 0 0 0 0 0 0 0 0
Bits 23:4 – ADDR[23:4] ECC Fault Injection
Address bits
Address of targeted Flash word
for Fault injection
Bits 3:0 – ADDR[3:0] ECC Fault Injection
Address (least significant bits, fixed value 0x0) bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.