6.2.21 NVM CRC End Address Register

Name: NVMCRCEND
Offset: 0x3050

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CRCEND[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CRCEND[15:12]CRCEND[11:8] 
Access R/WR/WR/WR/WRRRR 
Reset 00001111 
Bit 76543210 
 CRCEND[7:0] 
Access RRRRRRRR 
Reset 11111111 

Bits 23:16 – CRCEND[23:16] End Address Offset bits

Bits 15:12 – CRCEND[15:12] End Address Offset bits

Bits 11:8 – CRCEND[11:8] End Address (least significant bits fixed value 0xFFF) bits

Bits 7:0 – CRCEND[7:0] End Address (least significant bits fixed value 0xFFF) bits