6.2.20 NVM CRC Start Address Register

Name: NVMCRCST
Offset: 0x304C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CRCST[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CRCST[15:12]CRCST[11:8] 
Access R/WR/WR/WR/WRRRR 
Reset 00000000 
Bit 76543210 
 CRCST[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – CRCST[23:16]  Start Address Offset bits

Bits 15:12 – CRCST[15:12]  Start Address Offset bits

Bits 11:8 – CRCST[11:8] Start Address (least significant bits, fixed value 0x000) bits

Bits 7:0 – CRCST[7:0] Start Address (least significant bits, fixed value 0x000) bits