4.16 Programming a Device
After your code is debugged, you can program it onto a target device.
First, check the programming options in the Project Properties window. For this tutorial, no options need to be changed.
Finally, program the device by clicking the Make and
Program icon
.
Note: Not all programming functions are in
the MPLAB X IDE. For additional programming support, see the MPLAB IPE included with the MPLAB X IDE
installation.