4.9 Debugging the Code
For this tutorial, the code used has been tested and runs successfully. However, your own code may need to be debugged as you develop your application.
Click on the Debug Project icon
to begin a
debug session. Debug progress will be visible in the Output window
(see figure).
| To halt your application code | ![]() | Pause |
| To run your code again | ![]() | Continue |
| To end execution of your code | ![]() | Finish Debugger Session |
For more on debugging C/C++ code projects, see also NetBeans Help:
Debugging C/C++ Projects Tutorial