4.8 Running the Code
Click on the Make and Program Device icon
to make,
program and run the project code. Progress will be visible in the
Output window (see figures below). Once complete, quickly click
the button on the evaluation board to see the LED flash quickly, then press and hold the
button before releasing to see the LED flash slowly.
To wrap text in the Output window, right click in the window and select Wrap text.