5.9.3 Create Code
Creating application code without the aid of code configurators or examples can be laborious (many files may need to be created) and complex (device peripherals and other features need to be well understood to generate code to control them.) Still many developers enjoy the challenge or may need to work with a new device feature with no support in configurators or examples. In this case resources to help develop code are needed and one convenient source is the Documentation Manager. Also knowing how to work with project files is necessary and covered in Add Files to a Project and Editor.