13.1.10 Tools Menu
This section lists the menu items in the Tools menu.
| Command | Action |
|---|---|
| Analysis | Enable
analysis tool:
|
| Embedded | Visible if a plugin has been
added – select the plugin from the submenu. For example, MPLAB Data Visualizer plugin. |
| Licenses | Manage
compiler licenses. For details, see the Documentation tab of the MPLAB® XC Compilers web
page.
|
| Documentation Manager | Opens the Documentation Manager. |
| Packs | Opens the Pack Manager Window to select a versioned device pack for your project device. |
| Templates | Opens the Template Manager window. See Modify or Create Code Templates. |
| DTDs and XML Schemas | Opens the DTDs and XML Schemas window. |
| Plugins | Opens the Plugins window. See Plugin Tools. |
| Plugins Download |
Opens a selection dialog, where you can:
|
| Options | Opens the
Options dialog. For macOS: Use MPLAB X IDE > Preferences. |