13.1.7 Production Menu
This section lists the menu items in the Production menu (previously Run menu).
Note: The Run action
has been removed from this menu, but it still available as an icon on the toolbar:


For keyboard shortcuts of some of these menu items, see .
Options displayed depend on device and tool.
| Command | Action |
|---|---|
| Build1 | Builds all the files in a project. |
| Clean and Build1 | Removes (cleans) previously generated project files and then rebuilds the files in a project. |
| Batch Build1 | Builds multiple configurations of a project (only embedded available). |
| Make and Program Device1 | Perform a Make and program the device. |
| Program Device for Debugging1 | Program the device with a debug build. |
| Program Device for Production1 | Program the device with a production build. |
| Erase Device Memory1 | Erase all device memory. |
| Programmer To Go1 | Program the device via PTG using a PICkit tool. |
| Set Project Configuration | Selects project configuration – Default. |
| Set Main Project | Sets the main project by selecting from a list of open projects. |
| Set Configuration Bits | Opens the Configuration Bits window. |
| Check File | Checks a file against a standard (XML related). |
| Validate File | Validates a file against a standard (XML related). |
| Repeat Build/Run | Runs again after halt. |
| Stop Build/Run | Ends run. |
| |