4.1.2.2 Loopback FIFO
(Ask a Question)The Loopback FIFO module consists of individual loopback FIFO modules for VSS, Ethernet, Antenna carrier control, and IQ data, which loopback's the deframed data from the RX interface of CPRI IP to TX interface of CPRI IP.