4.1.1.3 Pattern Checker

The pattern checker has individual pattern checker modules for VSS, Ethernet, Antenna carrier control, and IQ data, which checks for incremental, data and if the received data is matched, then the respective lock signals are asserted.