1.10 Integrity Checks
Various other mechanisms has been implemented on the device to both detect faults and increase
the testability of the device and it’s features. These mechanisms include, but are not limited
to:
- Fault injection on several modules
- Sleep entry protection
- Watchdog timer clock failure detection
- Separate voltage references for each ADC module
- On Chip Debugging (OCD) and Design For Test (DFT) disabled monitors