1.5 Clock Protection
The clock protection mechanisms are driven by a clock that is independent of the clock being monitored. If a supervised clock is outside the specified range, the Error Controller is notified. The purpose of the clock protection mechanisms is to achieve high coverage and increased confidence that the clocks are operating within specification.