39.5.6 Interrupt Control 1

Name: INTCTRL1
Offset: 0x06
Reset: 0x00
Property: -

Bit 76543210 
     INTMODE5[1:0]INTMODE4[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 0:1, 2:3 – INTMODE

The bits in INTMODEn select the interrupt sense configuration for LUTn-OUT.
ValueNameDescription
0x0 INTDISABLE Interrupt disabled
0x1 RISING Sense rising edge
0x2 FALLING Sense falling edge
0x3 BOTH Sense both edges