39.5.5 Interrupt Control 0

Name: INTCTRL0
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
 INTMODE3[1:0]INTMODE2[1:0]INTMODE1[1:0]INTMODE0[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0:1, 2:3, 4:5, 6:7 – INTMODEn

The bits in INTMODEn select the interrupt sense configuration for LUTn-OUT.
ValueNameDescription
0x0 INTDISABLE Interrupt disabled
0x1 RISING Sense rising edge
0x2 FALLING Sense falling edge
0x3 BOTH Sense both edges