39.5.9 LUT n Control B

Note:
  1. SPI connections to the CCL work in Host SPI mode only.
  2. USART connections to the CCL work only when the USART is in one of the following modes:
    • Asynchronous USART
    • Synchronous USART host
Name: LUTnCTRLB
Offset: 0x09 + n*0x04 [n=0..5]
Reset: 0x00
Property: Enable-Protected

Bit 76543210 
 INSEL1[3:0]INSEL0[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – INSEL1[3:0] LUT n Input 1 Source Selection

These bits select the source for input 1 of LUT n.

ValueNameDescription
0x0MASKMasked input
0x1FEEDBACKFeedback input
0x2LINKOutput from LUT[n+1] as input source
0x3EVENTAEvent A as input source
0x4EVENTBEvent B as input source
0x5IN1IN1 input source
0x6AC1AC1 OUT input source
0x7ZCD3ZCD3 OUT input source
0x8USART1USART1 TXD input source
0x9SPI0SPI0 MOSI input source
0xATCA0TCA0 WO1 input source
0xBTCB1TCB1 WO input source
0xCTCD0TCD0 WOB input source
Other-Reserved

Bits 3:0 – INSEL0[3:0] LUT n Input 0 Source Selection

These bits select the source for input 0 of LUT n.

ValueNameDescription
0x0MASKMasked input
0x1FEEDBACKFeedback input
0x2LINKOutput from LUT[n+1] as input source
0x3EVENTAEvent A as input source
0x4EVENTBEvent B as input source
0x5IN0IN0 input source
0x6AC0AC0 OUT input source
0x7ZCD0ZCD0 OUT input source
0x8USART0USART0 TXD input source
0x9SPI0SPI0 MOSI input source
0xATCA0TCA WO0 input source
0xBTCB0TCB0 WO input source
0xCTCD0TCD0 WOA input source
Other-Reserved