39.5.10 LUT n Control C

Name: LUTnCTRLC
Offset: 0x0A + n*0x04 [n=0..5]
Reset: 0x00
Property: Enable-Protected

Bit 76543210 
     INSEL2[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – INSEL2[3:0] LUT n Input 2 Source Selection

These bits select the source for input 2 of LUT n.

ValueNameDescription
0x0MASKMasked input
0x1FEEDBACKFeedback input
0x2LINKOutput from LUT[n+1] as input source
0x3EVENTAEvent A as input source
0x4EVENTBEvent B as input source
0x5IN2IN2 input source
0x6AC2AC2 OUT input source
0x7ZCD3ZCD3 OUT input source
0x8USART2USART2 TXD input source
0x9SPI0SPI0 SCK input source
0xATCA0TCA0 WO2 input source
0xBTCB2TCB2 WO input source
0xCTCD0TCD0 WOC input source
Other-Reserved