18.3.9.3 Reset or Wake-up from Sleep
Many clock sources are automatically stopped when entering sleep. If monitoring such a clock source, the monitoring must be disabled before going to sleep, otherwise a CFD event will occur. The monitoring can be re-enabled after wake-up from sleep, after the oscillator has been re-enabled and is stable.