17.6.4 ECC Syndrome

Name: SYNDROME
Offset: 0x04
Reset: 0x00
Property: -

Bit 76543210 
 SYNDROME[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – SYNDROME[7:0] Error Syndrome

The ECC syndrome calculated from the erroneous word read from the RAM. SYNDROME identifies which bit is in error.