17.6.3 ECC Address

In the event of an ECC error, this register is updated with the failing address. The ADDR0 and ADDR1 register pair represents the 16-bit value, ADDR.

The low byte [7:0] is accessible at the address offset.

The high byte [15:8] can be accessed at the address offset + 0x01.

Name: ADDR
Offset: 0x02
Reset: 0x0000
Property: -

Bit 15141312111098 
 ADDR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – ADDR[15:0] Address

The Address register contains the address of the last memory location accessed. Only the number of bits required to access the memory is used.