19.6.4 Interrupt Control Register
| Name: | INTCTRL |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VOV | VUV | VDENTER | VDEXIT | VERR | VSLP | VDIS | SERR | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – VOV VMON Overvoltage Detected
Writing a ‘1’ to this bit enables the interrupt.
Bit 6 – VUV VMON Undervoltage Detected
Writing a ‘1’ to this bit enables the interrupt.
Bit 5 – VDENTER VMON Has Entered Diagnostic Mode
Writing a ‘1’ to this bit enables the interrupt.
Bit 4 – VDEXIT VMON Has Exited Diagnostic Mode
Writing a ‘1’ to this bit enables the interrupt.
Bit 3 – VERR VMON Has an Internal Error
Writing a ‘1’ to this bit enables the interrupt.
Bit 2 – VSLP VMON is in Sleep Mode
Writing a ‘1’ to this bit enables the interrupt.
Bit 1 – VDIS VMON is Disabled
Writing a ‘1’ to this bit enables the interrupt.
Bit 0 – SERR Sleep Error
Writing a ‘1’ to this bit enables the interrupt.