19.6.3 Voltage Regulator Control Register

Name: VREGCTRL
Offset: 0x02
Reset: 0x40
Property: Configuration Change Protection

Bit 76543210 
  VMONSEN   PMODE[2:0] 
Access R/WR/WR/WR/W 
Reset 1000 

Bit 6 – VMONSEN VMON Sleep Mode Enable

Writing this bit to ‘0’ disables the VMON in Standby or Power-Down sleep modes, which reduces power consumption at the cost of reduced protection.
ValueNameDescription
0 DISABLE VMON disabled in Standby and Power-Down sleep mode
1 ENABLE VMON enabled in Standby and Power-Down sleep mode (Reset value)

Bits 2:0 – PMODE[2:0] Power Mode Select

This bit field controls the drive strength of the voltage regulator.

ValueNameDescription
0x0 AUTO In Active and Idle sleep modes with any clock source other than the 32.768 kHz oscillator, or if UPDI is active, the voltage regulator is in maximum performance mode. In Active and Idle sleep modes with the 32.768 kHz oscillator and UPDI inactive, the voltage regulator is in power-saving mode. In Standby and Power-Down sleep modes, the voltage regulator is in power-saving mode, unless UPDI is active or a peripheral is requesting a clock source faster than 32.768 kHz.
0x1 FULL The voltage regulator is in maximum performance mode for Active and all sleep modes. A shorter time is needed to wake the device from sleep mode.
Other — Reserved