12.10.2.3 System Configuration 0
The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.
| Name: | SYSCFG0 |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CRCBOOT | CRCSEL | BROWSAVE | EESAVE | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – CRCBOOT CRC Boot
| Value | Name | Description |
|---|---|---|
| 0 | DISABLE | No CRC |
| 1 | ENABLE | CRC of the Boot section |
Bit 6 – CRCSEL CRC Mode Selection
| Value | Name | Description |
|---|---|---|
| 0 | CRC16 | CRC-16-CCITT |
| 1 | CRC32 | CRC-32 (IEEE 802.3) |
Bit 1 – BROWSAVE Boot Row Save During Chip Erase
| Value | Name | Description |
|---|---|---|
| 0 | DISABLE | Boot Row is erased during chip erase |
| 1 | ENABLE | Boot Row is preserved during a chip erase |
Bit 0 – EESAVE EEPROM Save During Chip Erase
| Value | Name | Description |
|---|---|---|
| 0 | DISABLE | EEPROM is erased during chip erase |
| 1 | ENABLE | EEPROM is preserved during a chip erase |