13.4.6.6 Internal Low-Power RC (LPRC) Oscillator

The dsPIC33A devices contain one instance of the Internal LPRC oscillator. The LPRC oscillator is implemented as the BFRC is divided by 244 to yield a clock frequency of 32.768 kHz.