13.4.6.2 PLL Lock Status
Whenever the PLL input frequency, the PLL prescaler or the PLL feedback divider is changed, the PLL requires a finite amount of time (TLOCK) to synchronize to the new settings.
TLOCK is applied when the PLL is selected as the clock source during a clock switching operation. The value of TLOCK is relative to the time at which the clock is available to the PLL input. For example, with the POSC, TLOCK starts after the OST delay. For more information about oscillator start-up delay, see Oscillator Start-up Time. Also, refer to the Electrical Characteristics, Table 42-22, for more information about typical TLOCK values.
The PLLxRDY bit in the Oscillator Control register (OSCCTRL[5]) and the CLKRDY bit in the PLL Control register PLLxCON[31] are read-only status bits that indicate the PLL ready status of the PLL. The LOCK bit is cleared at a Power-on Reset and on a clock switch operation when the PLL is selected as the destination clock source. It remains clear when any clock source not using the PLL is selected. After a clock switch event in which the PLL is enabled, it is advisable to wait for the LOCK bit to be set before executing other code.