19.2.1.20 Acquisition Sequence Commands Array Map Register

Legend: r = Reserved Bit; R = Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as '0'; -n = Value at POR; '1' = Bit is set; '0' = Bit is cleared; x = Bit value is unknown

Name: SDATAMAP
Offset: 0x7C3080

Bit 3130292827262524 
   DATASEQ3[2:0]ReservedSPLIT3[1:0] 
Access R/WR/WR/WrR/WR/W 
Reset 000000 
Bit 2322212019181716 
   DATASEQ2[2:0]ReservedSPLIT2[1:0] 
Access R/WR/WR/WrR/WR/W 
Reset 000000 
Bit 15141312111098 
   DATASEQ1[2:0]ReservedSPLIT1[1:0] 
Access R/WR/WR/WrR/WR/W 
Reset 000000 
Bit 76543210 
   DATASEQ0[2:0]ReservedSPLIT0[1:0] 
Access R/WR/WR/WrR/WR/W 
Reset 000000 

Bits 29:27 – DATASEQ3[2:0] Acquisition Sequence Number Bits for Commands from SnDATACMD12 to SnDATACMD15

These bits must match DATASEQ[2:0] bits settings in the ITCSLxSEQ register.

Bit 26 – Reserved

Bits 25:24 – SPLIT3[1:0] Several Sequences Split Bits for Commands from SnDATACMD12 to SnDATACMD15

Bits 21:19 – DATASEQ2[2:0] Acquisition Sequence Number Bits for Commands from SnDATACMD8 to SnDATACMD11

These bits must match DATASEQ[2:0] bits settings in ITCSLxSEQ register.

Bit 18 – Reserved

Bits 17:16 – SPLIT2[1:0] Several Sequences Split Bits for Commands from SnDATACMD8 to SnDATACMD11

Bits 13:11 – DATASEQ1[2:0] Acquisition Sequence Number Bits for Commands from SnDATACMD4 to SnDATACMD7

These bits must match DATASEQ[2:0] bits settings in the ITCSLxSEQ register.

Bit 10 – Reserved

Bits 9:8 – SPLIT1[1:0] Several Sequences Split Bits for Commands from SnDATACMD4 to SnDATACMD7

Bits 5:3 – DATASEQ0[2:0] Acquisition Sequence Number Bits for Commands from SnDATACMD0 to SnDATACMD3

These bits must match DATASEQ[2:0] bits settings in the ITCSLxSEQ register.

Bit 2 – Reserved

Bits 1:0 – SPLIT0[1:0] Several Sequences Split Bits for Commands from SnDATACMD0 to SnDATACMD3