19.2.1.8 List x Control Register
Legend: HC = Bit is Cleared by Hardware; HS = Bit is Set by Hardware; R =
Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as '0';
-n = Value at POR; '1' = Bit is set; '0' = Bit is
cleared; x = Bit value is unknown
| Name: | ITCLSxCON |
| Offset: | 0x39C, 0x3B8, 0x3D4 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| MODE[2:0] | WM[1:0] | CM[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DMAEN | MULEN | SAMC[4:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TRGEN | SAMP | TRGCLR | SSRC[4:0] | ||||||
| Access | HS | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RECCNT[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 31:29 – MODE[2:0] List x Mode Selection bits
| Value | Description |
|---|---|
7 |
One trigger executes all records back-to-back processing. The list interrupt is generated after the last list record is processed if at least one record result matches the comparator criteria. |
6 |
One trigger executes all records back-to-back processing. The list interrupts are generated for records every time when the result matches the comparator criteria. |
5 |
One trigger executes all records back-to-back processing. The list interrupt is generated after the last record is processed. |
4 |
One trigger executes all records back-to-back processing. The list interrupts are not generated. |
3 |
Reserved |
2 |
One record is processed per one trigger. The list interrupt is generated after the last record is processed. |
1 |
One record is processed per one trigger. The list interrupt is generated after each record is processed. |
0 |
One record is processed per one trigger. The list interrupts are not generated by the list. |
Bits 28:27 – WM[1:0] Result Write Mode Selection bits
| Value | Description |
|---|---|
3 |
Results are saved when a match does not occur. |
2 |
No results are saved. |
1 |
Results are saved when a match occurs. |
0 |
All result data are always saved. |
Bits 26:24 – CM[2:0] Comparison Mode Selection bits
| Value | Description |
|---|---|
7-5 |
Reserved |
4 |
Match Outside Window (Accumulator A < ITCLSnCMPLO and Accumulator A > ITCLSnCMPHI). |
3 |
Match Inside Window (ITCLSnCMPLO < Accumulator A < ITCLSnCMPHI). |
2 |
Match Greater Than (Accumulator A > ITCLSnCMPHI). |
1 |
Match Less Than (Accumulator A < ITCLSnCMPLO). |
0 |
Comparison is disabled. |
Bit 23 – DMAEN DMA Triggers to Load New Command Enable bit
| Value | Description |
|---|---|
1 |
DMA triggers are enabled. |
0 |
ITC does not generate DMA triggers. |
Bit 21 – MULEN Multiple Inputs Connection Enable bit
| Value | Description |
|---|---|
1 |
CVDANx pins defined in ITCLSnMUL register are connected together. |
0 |
All CVDANx pins are separate. |
Bits 20:16 – SAMC[4:0] Balance Counter bits
| Value | Description |
|---|---|
31 |
31 TADs |
| ... | |
1 |
1 TADs |
0 |
0 TADs |
Bit 15 – TRGEN List Trigger Enable bit
| Value | Description |
|---|---|
1 |
List trigger is enabled. |
0 |
List trigger is disabled. |
Bit 14 – SAMP Balance Switch Control bit
| Value | Description |
|---|---|
1 |
Closes the internal switch between CVDANx pin and a CVD capacitor when the software trigger source is selected (SSRC bits = O). |
0 |
Opens a CVDANx switch and starts the conversion when the software trigger
source is selected (SSRC = |
Bit 13 – TRGCLR Trigger Clear bit
| Value | Description |
|---|---|
1 |
TRGEN is cleared by hardware after a trigger is received by this list. |
0 |
TRGEN is only cleared by software. |
Bits 12:8 – SSRC[4:0] Trigger Source Select bits
| Value | Description |
|---|---|
31 |
CCP3 |
30 |
CCP2 |
29 |
PPS Pin (ADTRIG) |
28 |
PTG |
27 |
CCP1 |
26 |
CLC6 |
25 |
CLC5 |
24 |
CCP9 |
23 |
APWM4 Trigger 1 |
22 |
APWM3 Trigger 1 |
21 |
APWM2 Trigger 2 |
20 |
APWM2 Trigger 1 |
19 |
APWM1 Trigger 2 |
18 |
APWM1 Trigger 1 |
17 |
PWM8 Trigger 2 |
16 |
PWM8 Trigger 1 |
15 |
PWM7 Trigger 2 |
14 |
PWM7 Trigger 1 |
13 |
PWM6 Trigger 2 |
12 |
PWM6 Trigger 1 |
11 |
PWM5 Trigger 2 |
10 |
PWM5 Trigger 1 |
9 |
PWM4 Trigger 2 |
8 |
PWM4 Trigger 1 |
7 |
Internal timer periodic trigger as set up by TMRPR bits in ITCCON2 register |
6 |
PWM3 Trigger 2 |
5 |
PWM3 Trigger 1 |
4 |
PWM2 Trigger 2 |
3 |
PWM2 Trigger 1 |
2 |
PWM1 Trigger 2 |
1 |
PWM1 Trigger 1 |
0 |
Software trigger is controlled by a SAMP bit. A single trigger is generated when SAMP transitions for 1 to 0. |
Bits 5:0 – RECCNT[5:0] Number of Records in List bits
| Value | Description |
|---|---|
63-32 |
Reserved |
| 31 | 32 |
| ... | |
1 |
2 |
0 |
1 |