19.2.1.1 Control Register 1
- Set the ADON bit only after the ITC module has been configured. Changing ITC
configuration bits when ON =
1will result in unpredictable behavior.
Legend: HC = Bit is Cleared by Hardware; HS = Bit is Set by Hardware; S = Bit
can be Set only; R = Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as
'0'; -n = Value at POR; '1' = Bit is set;
'0' = Bit is cleared; x = Bit value is unknown
| Name: | ITCCON1 |
| Offset: | 0x380 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Reserved[1:0] | Reserved | Reserved | |||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 1 | 0 | |||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | SIDL | SLPEN | CVDEN | SIGN | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bits 31:30 – Reserved[1:0]
Bit 25 – Reserved
Bit 24 – Reserved
Bit 15 – ON ITC Enable bit(1)
| Value | Description |
|---|---|
1 |
ITC module is enabled. |
0 |
ITC module is off. |
Bit 13 – SIDL Sleep in Idle Enable bit
| Value | Description |
|---|---|
1 |
ITC module goes to sleep in Idle mode. |
0 |
ITC module is active in Idle mode. |
Bit 12 – SLPEN Operation in Sleep Enable bit
| Value | Description |
|---|---|
1 |
The ITC works in Sleep mode. |
0 |
The ITC in Sleep mode is disabled. |
Bit 11 – CVDEN CVD Capacitance Array Enable bit
| Value | Description |
|---|---|
1 |
Additional to CHOLD capacitance array is enabled. |
0 |
Additional to CHOLD capacitance array is disabled. |
Bit 8 – SIGN Result Sign Format Selection bit
| Value | Description |
|---|---|
1 |
The ITCRESx result is in signed format. |
0 |
The ITCRESx result is un-signed. |