19.2.1.7 Comparator Hit Register

Legend: HC = Bit is Cleared by Hardware; HS = Bit is Set by Hardware; R = Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as '0'; -n = Value at POR; '1' = Bit is set; '0' = Bit is cleared; x = Bit value is unknown

Name: ITCHIT
Offset: 0x398

Bit 3130292827262524 
 HIT[31:24] 
Access HS R/WXXXXXX 
Reset 00000000 
Bit 2322212019181716 
 HIT[23:16] 
Access XXXXXXXX 
Reset 00000000 
Bit 15141312111098 
 HIT[15:8] 
Access XXXXXXXX 
Reset 00000000 
Bit 76543210 
 HIT[7:0] 
Access XXXXXXXX 
Reset 00000000 

Bits 31:0 – HIT[31:0] Record x Comparator Event Flag bits

These bits are set when ITC record data meets comparison criteria and cleared when a '0' is written to these bits by software.