16.2.3 Minimum PWM Period and Pulse Width

The PWM module has some restrictions regarding minimum PW periods and pulse widths. Depending on the operating mode, the pulse width can also be dependent on PHASE and TRIGy, in addition to duty cycle. The minimum pulse width applies to both active and inactive states; 0% and 100% duty cycles are supported.

Table 16-8 shows restrictions to period and pulse width.

Table 16-8. Minimum Period and Pulse Width
ModeMinimum Period (PGxPER or MPER)Minimum Active Pulse Width in CountsMinimum Inactive Pulse Width in Counts
Standard Resolution0x01000x0010Period – 0x0010
High Resolution0x04000x0100Period – 0x0100