16.2 High-Resolution Mode (Fine Edge Placement)
| Input Frequency | Resolution |
|---|---|
| 300-800 Mhz | up to 78 ps |
In the event of a clocking error (HRERR = 1), the HRERR bit must be set to ‘0’ in the software. When ‘0’ is written to HRERR after a clocking error, the High-Resolution mode is disabled and then re-enabled. This is to re-establish the PLL lock for High-Resolution mode. After High-Resolution mode is disabled, the associated outputs will be driven to ‘0’ until the re-enable has been successfully completed.
Note: When using High-Resolution mode, the CLKSEL[1:0] bits
(PGxCON[4:3]) must be set to ‘01’ to select pwm_master_clk directly, and the
pwm_master_clk must be configured for the correct frequency. Refer to the PWMx Module
Timing Requirements within Electrical Characteristics for this value.