16.3 Architectural Overview
The PWM module consists of a common set of controls and features and multiple instantiations of PWM Generators (PGx). Each PWM Generator can be independently configured or multiple PWM Generators can be used to achieve complex multiphase systems. PWM Generators can also be used to implement sophisticated triggering, protection and logic functions. A high-level block diagram is shown in Figure 16-1.
Each PWM Generator behaves as a separate peripheral that can be independently enabled from the other PWM Generators. Each PWM Generator consists of a signal generator and an output control block.
The PWM Generators use events to trigger other PWM Generators, ADC conversions and external operations. Each PWM Generator accepts a trigger input and produces a trigger output. The trigger input signals the PWM Generator when to start a new PWM period. The trigger output is generated when the trigger time value is equal to the PWM Generator timer value.
Output control blocks provide the capability to alter the base PWM signal sent to the output pins and incorporate several functions, including:
- Output Mode Selection (Complementary, Push-Pull, Independent)
- Dead-Time Generator
- PWM Control Input (PCI) Block
- Leading-Edge Blanking (LEB)
- Override
Each PWM Generator output block is associated with the control of two PWM output pins. Output blocks contain a PWM Control Input (PCI) that can be used for many purposes, including Fault detection, external triggering and interfacing with other peripherals. The LEB block works in conjunction with the PCI block and allows PCI inputs to be ignored during certain periods of the PWM cycle. The override block determines the PWM output pin states during various types of events, including Faults, current limit and feed-forward control. A block diagram of a single PWM Generator is shown in Figure 16-2.
The PWM Generator operation is based on triggers. To generate a PWM cycle, a SOC (Start-of-Cycle) trigger must be received; the trigger can either be self-triggered or from an external source. Figure 16-3 illustrates a basic PWM waveform, showing SOC and EOC (End-of-Cycle) events. The PWMxH output starts the cycle active (logic high), and when the internal counter reaches the duty cycle value, it transitions to inactive (logic low). EOC is reached when the counter value reaches the period value.
Some Operating modes and Output modes use multiple counter cycles to produce a single PWM cycle. Refer to PWM Operating Modes and Output Modes for more information.