15.7.9.1 Retransmission Attempts Disabled
TXREQ will be cleared after the attempt to transmit the message. If the message is not successfully transmitted due to loss of arbitration or due to an error, TXATIF in the CxFIFOSTAx or CxTXQSTA register will be set.