15.5.1.4 Entering and Exiting Disable Mode

The CAN FD Protocol enters Disable mode after a Disable mode request. The device exits Disable mode after a mode request.

If WAKIE is set, a dominant edge on CxRX will generate an interrupt. The CPU has to enable the CAN module by requesting a Normal mode.