20.4.1.5 Pulse Stretcher

The High-Speed Analog Comparator can respond to very fast transient signals. To avoid a comparator malfunction, after choosing the comparator output polarity using the CMPPOL bit (DACxCMP[6]), the signal is passed to a pulse stretching circuit. The pulse stretching circuit waits for the comparator output to transition to a high state or a low state and then will stretch the signal for three clock cycles. For example, a comparator output signal of ‘01000101000’ will be modified by the pulse stretcher circuit to ‘01110111110’. The pulse stretcher clock operates at a frequency of FDAC/2.