20.4.1.6 Digital Filter
In many motor and power control applications, the analog comparator input signals can be
corrupted by the large electromagnetic fields generated by the external switching power
transistors. Corruption of the analog input signals to the comparator can cause unwanted
comparator output transitions. A digital output filter can minimize the effects of the
input signal corruption. The digital filter processes the comparator signal from the
pulse stretcher circuit. The digital filter is enabled by the FLTREN bit (DACxCON[8]).
The digital filter operates with the clock selected by the FCLKDIV[2:0] bits
(DACCTRL1[2:0]). The pulse stretcher output signal must be stable, either in a high
state or a low state, for at least three times the selected filter clock frequency for
it to pass through the digital filter. Assuming the current state is
‘0’, a comparator output string of ‘0011110000000000’
gets modified by the pulse stretcher to ‘0011111100000000’ and to
‘0000000001111110’ by the digital filter if the filter clock
frequency is divided by two. Because of the requirement of three similar consecutive
states for the filter, the selected digital filter clock period must be one third or
less than the maximum desired comparator response time. In Sleep mode or Idle mode, the
digital filter is bypassed to enable an asynchronous signal from the comparator to the
interrupt controller. This asynchronous signal can be used to wake up the processor from
Sleep mode or Idle mode. A configuration example to enable the digital filter is
provided in Configuration for Digital Filter.
Configuration for Digital Filter
DACCTRL1bits.FCLKDIV = 1; /* Filter Clk Divide by 2 */
DAC1CMPbits.FLTREN = 1; /* Filter enabled*/