8.1.9 FSECDBG Configuration Register
| Name: | FSECDBG |
| Offset: | 0x7F4090 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SECDBG | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
Bit 0 – SECDBG Secure Debug Mode Enable bit
| Value | Description |
|---|---|
| 1 | SECDBG enabled |
| 0 | SECDBG disabled |