8.1.7 FPRxEND Configuration Register

Name: FPRxEND
Offset: 0x7F4008, 0x7F4018, 0x7F4028, 0x7F4038, 0x7F4048, 0x7F4058, 0x7F4068, 0x7F4078

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  END[22:16]  
Access RRRRRRR 
Reset 0000111 
Bit 15141312111098 
 END[15:12] END[11:0] 
Access RRRRRRRR 
Reset 11110000 
Bit 76543210 
 END[11:0] 
Access RRRRRRRR 
Reset 11111111 

Bits 22:12 – END[22:12] End Address Offset LSb bits

Protection region end address offset (most significant bits)

Bits 11:0 – END[11:0] End Address Offset LSb bits

Protection region end address offset (least significant bits) fixed value 0xFFF