8.1.1 FCP Configuration Register
Legend: R = Readable bit; W = Writable bit
| Name: | FCP |
| Offset: | 0x7F3000 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WPUCA[1:0] | CRC | CP | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 1 | 1 | 1 | |||||
Bits 3:2 – WPUCA[1:0] Write Protect bits
| Value | Description |
|---|---|
| 11 | UCA1 and UCA2 not write-protected |
| 10 | Active partition (at reset) UCA space write-protected |
| 01 | UCA1 and UCA2 write-protected |
| 00 | Reserved |
Bit 1 – CRC Code Protect User Program CRC bit
| Value | Description |
|---|---|
1 |
NVM controller CRC function is disallowed in ICSP mode when code protection is enabled. |
0 |
NVM controller CRC function is allowed in ICSP mode when code protection is enabled. |
Bit 0 – CP Code Protect Enable bit
| Value | Description |
|---|---|
1 |
Code protection is disabled. |
0 |
Code protection is enabled. |